IESNA:LM-63-2002
[TEST]P1590935
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2512-631-14)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]9/7/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24CGTX-20-L93050-W2A-5000K
[LUMINAIRE]2X4 2000 LUMEN CGTX TROFFER WITH VividTune LEDS AT 5000K CCT
[LAMP]5000K CCT, 90 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION]  Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2270
TILT=NONE
1 -1 1 37 5 1 1 2 4 0
1 1 18.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
767.2 770.3 766.1 763 757.8 750.5 743.2 728.5 722.3 707.7
691 677.4 657.6 638.8 618.9 597 575.1 550.1 526.1 498.9
472.8 443.6 414.4 387.2 354.9 325.7 295.4 262 229.6 200.4
168 137.8 107.5 77.2 50.1 24 0
767.2 766.1 766.1 760.9 755.7 747.3 741.1 730.6 716 704.5
687.8 673.2 655.5 637.7 614.8 596 573 549 522.9 497.9
470.7 443.6 414.4 384.1 354.9 324.6 293.3 260.9 229.6 198.3
167 136.7 106.5 77.2 50.1 23 0
767.2 765.1 763 759.9 751.5 748.4 739 728.5 717.1 703.5
688.9 673.2 655.5 637.7 612.7 592.9 572 548 521.9 494.7
469.7 440.5 412.3 384.1 353.8 320.4 290.2 258.9 225.5 194.1
162.8 133.6 102.3 75.2 48 23 0
767.2 766.1 763 758.8 753.6 747.3 737.9 730.6 717.1 703.5
687.8 671.1 655.5 635.6 613.7 592.9 569.9 546.9 520.8 494.7
467.6 438.4 411.2 381 348.6 319.4 288.1 254.7 222.3 192.1
159.7 130.5 100.2 74.1 45.9 21.9 0
767.2 768.2 760.9 761.9 756.7 750.5 735.8 730.6 718.1 705.6
686.8 675.3 656.5 634.6 615.8 594.9 573 543.8 522.9 493.7
468.6 436.3 410.2 381 347.6 317.3 286 253.6 221.3 191
158.7 128.4 99.2 71 44.9 21.9 0
